Overview

Product Details

Demonstration circuit 1172A is a low dropout linear regulator featuring the LT1965 in the 3 × 3 DFN-8 package. The demo board has an input voltage range from 2.3V to 20V, and is capable of delivering up to 1.1A of output current. The output voltage is jumper-selectable and can be set to 1.2V, 1.5V, 1.8V, 2.5V, 3.3V or a user-determined value.

Documentation & Resources