Overview
Product Details
Demonstration circuit 1124 is an LED Driver with Integrated Schottky featuring the LT3591. The LT3591 is a fixed frequency step-up current mode DC/DC converter that drives up to ten white LEDs in series at 20mA. The input voltage range of the demo board is from 3V to 9V. 42V (typical) LED open circuit protection is provided.
The high side current sensing feature of the LT3591 allows “one wire” current source, i.e. the low side of the LED string can return to ground anywhere.
Applicable Parts
Documentation & Resources
-
DC1124A - Schematic9/24/2009PDF27K
-
DC1124A - Demo Manual9/24/2009PDF173K
-
DC1124A - Design File9/24/2009ZIP908K