Overview

Features and Benefits

  • 5 x 2 0.1" header for the EVAL-ADUSB2Z Board.
  • 14 x 2 0.1" socket connector for the ADSP-21469/ADSP-21479/ADSP-21489 EZ-Board.
  • 2 x 2 0.1" socket connector for the ADSP-21369 EZ-Kit.
  • 2 x 2 0.1" socket connector for the ADSP-21364 EZ-Kit

Product Details

The ADZS-USBI2EZB allows the EVAL-ADUSB2EBZ to connect to the ADSP-21364 EZ-Kit, ADSP-21369 EZ-Kit, ADSP-21469 EZ-Board, ADSP-21479 EZ-Board and ADSP-21489 EZ-Board SHARC® evaluation boards. It is used when developing SHARC audio applications using SigmaStudio for SHARC in conjunction with SigmaStudio Graphical Development Tool.

Note: The use of this adapter requires the purchase of an EVAL-ADUSB2EBZ and the installation of the software products listed above.

Software

Software Development Tools

SigmaStudio™ for SHARC®

CCES is a world-class integrated development environment (IDE) for the ADI Blackfin®, SHARC® and Arm® processor families.

SigmaStudio for SHARC is a programming, development, and tuning software environment that allows an audio designer to graphically design and program audio applications utilizing an extensive set of pre-built audio algorithms.

Graphical development tool for programming, development, and tuning software for ADI DSP audio processors and A2B® transceivers.

Related Hardware (5)

EZ-Kits

See All 5 EZ-Kits