EVAL-BF538F-EZLITE
Board Design Database
Rev.
1.2
1
View All
Overview
Features and Benefits
- ADSP-BF538F Blackfin processor
- 64 MB (32M x 16) SDRAM
- 4 MB (2M x 16 ) FLASH memory
- ADM3202 RS-232 line driver/receiver
- AD1871 96 kHz stereo ADC
- AD1854 96 kHz stereo DAC
- TJA1041 Transceiver
- 2 RJ10 connector
- 9 LEDs
Product Details
The ADSP-BF538F EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-BF538F Blackfin® Processors via a USB-based, PC-hosted tool set. With this EZ-KIT Lite, users can learn more about the Analog Devices (ADI) ADSP-BF538F hardware and software development, and quickly prototype a wide range of applications.The EZ-KIT Lite includes an ADSP-BF538F Blackfin Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment, including the C/C++ compiler, assembler, and linker. The evaluation suite of VisualDSP++ is designed to be used with the EZ-KIT Lite only.
Ordering Information
Part number: ADZS-BF538F-EZLITE
CROSSCORE® Tools Support
Tel: 1.800.ANALOGD
Contact Support
Applicable Parts
Package Contents
- ADSP-BF538F EZ-KIT Lite board
- VisualDSP++ Installation Quick Reference Card
- Universal 7V DC power supply
- 6-foot 3.5 mm male-to-male audio cable
- 3.5 mm headphones
- 10-foot USB 2.0 cable
System Requirements
- Windows® 2000 SP4, Windows XP SP2, Windows Vista™ or (from update 7) Windows 7 Business/ Enterprise/ Ultimate editions
- Intel Pentium® processor (x86 compatible), 1 GHz or faster
- 512 MB RAM and 2 GB available hard disk space
- VisualDSP++ 5.0
Documentation & Resources
-
Blackfin Processors Software and Tools1/20/2015
-
ADSP-BF538F EZ-KIT Lite® Evaluation System Manual (Rev. 1.3)5/6/2008PDF1606 kB
-
HPUSB, USB, and HPPCI Emulator User’s Guide (Rev. 3.2)11/11/2009PDF746 kB
-
ICE-100B Emulator User’s Guide (Rev. 1.1)11/11/2009PDF348 kB
-
Getting Started With Blackfin Processors (Rev. 6.0)6/16/2016PDF3 M
-
Blackfin Processors: Manuals11/12/2015