EVAL-BF537-EZLITE
Board Design Database
Rev.
2.2
1
View All
Overview
Features and Benefits
- ADSP-BF537 Blackfin Processor
- Max Core Clock Rate of 600MHz
- 64 MB (32M x 16) SDRAM, 4 MB (2 M x 16) FLASH memory
- SMSC LAN83C185 10/100 PHY with RJ45 Connector
- CAN TJA1041 Transceiver with 2 RJ10 Connector
- AD1871 96 KHz stereo ADC with 1/8” Jack Connector
- AD1854 96 KHz stereo DAC with 1/8” Jack Connector
- RS-232 UART line driver/receiver
- National Instruments Educational Laboratory Virtual Instrumentation Suite
- (NI ELVIS) interface
Product Details
The ADSP-BF537 EZ-KIT Lite® provides developers with a cost-effective method for evaluation of the ADSP-BF537 Blackfin® Processor and its rich set of system peripherals, including the IEEE 802.3 10/100 Ethernet MAC and CAN 2.0B controller. A TCP/IP stack with integrated device driver and example code is provided in VisualDSP++ release 4.0. This evaluation system was designed with an emphasis on modularity and expandability. With this EZ-KIT Lite, users can learn more about Analog Devices’ ADSP-BF537 hardware and software development and quickly prototype applications.The EZ-KIT Lite includes an ADSP-BF537 Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment with the C/C++ compiler, assembler, and linker. It also includes sample processor application programs, CE-approved power supply, a USB cable, both straight through and cross-over Ethernet cables, a 3.5mm stereo cable, and a pair of stereo headphones.
Part Number:
ADZS-BF537-EZLITE
Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support
For additional information, contact your local Analog Devices Sales Office or Distributor.
Applicable Parts
Package Contents
- ADSP-BF537 EZ-KIT Lite board
- Universal 7V DC power supply
- 7-foot Ethernet crossover cable
- 7-foot Ethernet patch cable
- 6-foot 3.5 mm male-to-male audio cable
- 3.5 mm headphones
- 10-foot USB 2.0 cable
System Requirements
- Windows XP Professional SP3 (32-bit only).
- Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
- Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
- Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
- Minimum of 1 GB memory (RAM), 4 GB is recommended.
- Minimum of 2 GB hard disk (HDD) space is required.
- CrossCore Embedded Studio for Analog Devices Processors.
- VisualDSP++ 5.0 and Latest Update.
Documentation & Resources
-
Blackfin Processors Software and Tools1/20/2015
-
ADSP-BF537 EZ-KIT Lite® Evaluation System Manual (Rev. 2.5)3/27/2008PDF1441 kB
-
HPUSB, USB, and HPPCI Emulator User’s Guide (Rev. 3.2)11/11/2009PDF746 kB
-
ICE-100B Emulator User’s Guide (Rev. 1.1)11/11/2009PDF348 kB
-
Getting Started With Blackfin Processors (Rev. 6.0)6/16/2016PDF3 M
-
Getting Started with ADSP-BF537 EZ-KIT Lite® (Rev. 1.1)3/8/2008PDF1452 kB
-
Blackfin Processors: Manuals11/12/2015