User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Operates from a 6.5V to 36V Input Supply
- 5V Output Voltage
- Delivers Up to 2.4A Output Current
- 500kHz Switching Frequency
- Enable/Undervoltage Lockout Input,Resistor–Programmable UVLO Threshold
- Adjustable Soft-Start Time
- Open-Drain RESET Output
- Overcurrent and Overtemperature Protection
- Proven Printed Circuit Board (PCB) Layout
- Fully Assembled and Tested
Product Details
The ADPL13602EVKIT# evaluation kit (EV kit) provides a proven design to evaluate the ADPL13602 high-efficiency, synchronous step-down DC-DC converter. The EV kit provides 5V/2.4A at the output from a 6.5V to 36V input supply. The switching frequency of the EV kit is preset to 500kHz for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, and open-drain RESET signal. The EV kit also provides a good layout example, which is optimized for thermal performance. For more details about the IC benefits and features, refer to the ADPL13602 data sheet.
Applicable Parts
System Requirements
- ADPL13602EVKIT#
- 6.5V to 36V, 2.5A DC-input power supply
- Load capable of sinking 2.4A
- One digital voltmeter (DVM)
Documentation & Resources
-
ADPL13602EVKIT Gerber Files6/21/2024ZIP2 M