Overview
Features and Benefits
- Easily Load and Debug Code Using Supplied USB-to-JTAG/1-Wire Adapter
- JTAG Interface Provides In-Application Debugging Features
- Step-by-Step Execution Tracing
- Breakpointing by Code Address, Data Memory Address, or Register Access
- Data Memory or Register Content View and Edit
- On-Board 3.3V Voltage Regulator (Single 5V Input)
- Eight User Input Pushbutton Switches
- Included Level-Shifted RS-232 Interface for Serial Ports 0 and 1
- Prototyping Area
- Included Board Schematics Provide a Convenient Reference Design
Product Details
The MAXQ610 evaluation kit (EV kit) provides a proven platform for conveniently evaluating the capabilities of the MAXQ610 low-power, 16-bit, RISC microcontroller targeted for battery-powered applications. The EV kit includes the MAXQ610 EV kit board, which contains infrared (IR) transmit and receive devices, two RS-232 serial channels, four 8-pin headers providing access to the processor’s I/O port pins, a 5V power-supply input, and a bank of eight pushbutton switches for user input. The EV kit also includes software, USB-to-JTAG/1-Wire® Adapter, 10-pin JTAG interface cable, serial cable, and a standard A-to-mini-B USB cable for connecting to a personal computer. The EV kit provides a complete, functional system ideal for developing and debugging applications as well as evaluating the overall capabilities of the MAXQ610 RISC processor.
Applications
- Battery-Powered Portable Equipment
- Consumer Electronics
- Home Appliances
- Remote Controls
- White Goods
Applicable Parts
Documentation & Resources
-
MAXQ610KIT: Evaluation Kit for the MAXQ610 Data Sheet (Rev. 3)10/21/2013PDF840K
-
Upgrade Panel-Meter Range and Precision9/15/2010