Overview
Features and Benefits
- Fully Assembled and Tested
- +23.5dBm Input IP3
- 1700MHz to 2200MHz RF Frequency
- 1400MHz to 2000MHz LO Frequency
- 40MHz to 350MHz IF Frequency
- 8.5dB Conversion Gain
- 9.5dB Noise Figure
- Integrated LO Buffer
- Switch-Selectable (SPDT), Two LO Inputs
- Low 0dBm to +6dBm LO Drive
- 40dB LO1 to LO2 Isolation
Product Details
The MAX9993 evaluation kit (EV kit) simplifies the evaluation of the MAX9993 UMTS, DCS, and PCS base-station downconversion mixer. It is fully assembled and tested at the factory. Standard 50Ω SMA connectors are included on the EV kit for the input and output to allow quick and easy evaluation on the test bench.
This document provides a list of equipment required to evaluate the device, a straight-forward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a bill of materials (BOM) for the kit, and artwork for each layer of the PC board.
Contact MaximDirect sales at 888-629-4642 to check on pricing and availibility for these kits.
Applications
- DCS1800 and EDGE Base Stations
- Military Systems
- PCS1900 Base Stations
- Point-to-Point Microwave Systems
- Private Mobile Radios (PMRs)
- UMTS and 3G Base Stations
- Wireless Local Loop (WLL)
Documentation & Resources
-
MAX9993EVKIT: Evaluation Kit for the MAX9993 Data Sheet (Rev. 0)1/17/2003PDF245K