Overview
Features and Benefits
- High Speed: 1.1Gbps at 1VP-P
- Extremely Low Power Dissipation: 1.2W/Channel (Active Load Disabled)
- Wide Voltage Range: -1.5V to +6.5V and Up to 13V VHH
- Low-Leak Mode: 10nA (max)
- Integrated 16–Bit, Level-Setting DACs
- Programmable Cable-Droop Compensation
- Programmable Driver Output Impedance
- Programmable Slew-Rate Control for Driver Output
- Integrated Voltage Clamps
- Integrated 20mA Active Load
- Integrated Per-Pin PMU
- Heatsink Included for Safe Operation
- Windows 10 Compatible
- USB-PC Connection (Cable Included)
- Lead (Pb)-Free and RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX9979 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX9979 dual-channel pin electronic driver, comparator, load, and PMU with integrated level-setting DACs. It includes SMA connections for the high-speed digital I/Os and the MAX9979 pin driver outputs. It is connected to the computer through the universal serial bus (USB) port. It also includes Windows® 10-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX9979.
Applications
- Memory ATE Testers
- SOC ATE Testers
Applicable Parts
Documentation & Resources
-
MAX9979EVKIT: Evaluation Kit for the MAX9979 Data Sheet (Rev. 2)11/9/2020PDF2M
-
Level-Setting DAC Calibration for ATE Pin Electronics3/1/2022 Analog Dialogue
-
Propagation Delay Measurements Using TDR (Time-Domain Reflectometry)2/19/2010