Overview

Features and Benefits

  • Two MAX9947 Devices (One Works as a Transmitter and the Other as a Receiver)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9947 evaluation kit (EV kit) provides a proven design to evaluate the MAX9947 AISG-compliant integrated transceiver. The EV kit has two MAX9947 devices installed on the board. When one MAX9947 works as a transmitter, the other works as a receiver.

Applications

  • Base Stations
  • Tower Equipment

Applicable Parts