Overview
Features and Benefits
- 75Ω F-Connector Ports for Easy Testing
- Output Baluns Included for Easy Testing
- Jumpers for AGC and SHDN-bar
- Fully Assembled and Tested
Product Details
The MAX3558 evaluation kit (EV kit) simplifies evaluation of the broadband LNA. It enables testing of the device's RF performance and requires no additional support circuitry. The signal inputs and outputs use F-connectors to simplify the connection of RF test equipment. Each output includes a balun for differential-to-single-ended conversion. The EV kit is fully assembled and tested.
Applications
- Digital Set-Top Boxes
- Digital Terrestrial Receivers
- Tuner Preamps
Documentation & Resources
-
MAX3558EVKIT: Evaluation Kit for the MAX3558 Data Sheet (Rev. 0)12/8/2003PDF470K