Overview
Features and Benefits
- Single-Supply Operation
- Output Level Range from < 12dBmV to 67dBmV (QPSK)
- Gain Programmable in 1dB Steps via Software
- Transmit-Disable Mode
- Shutdown Mode
- Control Software Included
- Fully Assembled and Tested Surface-Mount Board
Product Details
The MAX3509 evaluation kit (EV kit) simplifies evaluation of the MAX3509 CATV upstream amplifier. The kit includes a serial data interface, which can be programmed through the parallel port of a standard PC. Software (Windows® 95/98 and DOS®) is included to facilitate this function. This software allows the user to program both the gain and transmit modes through a simple user interface.
Access to the device input and output is provided through 50Ω SMA connectors. The input is matched to 50Ω, while the output circuit includes a minimum-loss pad that increases the load on the output transformer to 75Ω nominal when using 50Ω test equipment.
Applications
- Cable Modems
- CATV Infrastructure
- CATV Status Monitors
- OPENCATV Set-Top Boxes
- Telephony-Over-Cable
Documentation & Resources
-
MAX3509EVKIT: Evaluation Kit for the MAX3509 Data Sheet (Rev. 3)6/30/2000PDF393K