Overview

Features and Benefits

  • +5V Single-Supply Operation
  • Output Level Range Up to +64dBmV (QPSK)
  • Gain Programmable in 0.5dB Steps
  • Transmit Disable Mode
  • Shutdown Mode
  • Control Software Included
  • Fully Assembled and Tested Surface-Mount Board

Product Details

The MAX3507 evaluation kit (EV kit) simplifies evaluation of the MAX3507 CATV upstream amplifier. Each kit includes a data interface that can be programmed through the parallel port of a standard PC. Software (Windows® 95/98 compatible) is included to facilitate this function. This software allows programming of all available features through a simple user interface.

Access to the device input and output is provided through 50Ω SMA connectors. The input is matched to 50Ω. The output circuit includes a minimum-loss pad that presents a 75Ω load to the output transformer when using 50Ω test equipment.

Applications

  • Cable Modem Upstream Transmitter
  • Set-Top Box Upstream Transmitter
  • Telephony-Over-Cable