Overview

Features and Benefits

  • Complies with USB 2.0 (Full Speed)
  • Custom USB Drivers Not Required
  • USB Powered
  • USB Power LED Indicator
  • USB Cable Included
  • On-Board ATtiny2313 Microcontroller
  • Four GPI Port-Connected Pushbuttons
  • Four GPO Port LED Indicators
  • 20-Pin Signal Header to Connect the MAX3420E to Any Microcontroller
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Product Details

    The MAX3420E evaluation kit-2 (EV kit-2) provides a proven design to evaluate the MAX3420E USB peripheral controller with SPI™ interface. The EV kit-2 board is jumper-connected to an Atmel® ATtiny2313 microcontroller by default, but can also be connected to any SPI master. The MAX3420E EV kit-2 adds USB functionality to any microcontroller, microprocessor, DSP, CPLD, FPGA, or ASIC with an SPI master interface or five GPIO lines can connect to the MAX3420E EV kit-2.

    The EV kit-2 board comes with the MAX3420EECJ+ installed.

    Applications

    • Cameras
    • Cell Phones
    • Custom USB Devices
    • Desktop Routers
    • Instrumentation
    • Microprocessors and DSPs
    • MP3 Players
    • PC Peripherals
    • PDAs
    • PLCs
    • Set-Top Boxes

    Applicable Parts