Overview
Features and Benefits
- MCU:
- Arm Cortex-M4 Core with FPU up to 100 MHz
- 384 kB flash memory with error correction
- 160 kB SRAM (128 kB with ECC enabled), optionally preserved in lowest power modes
- Compatible RTC resolution for protocol timeout management
- Security:
- Available secure boot
- Support cryptographic algorithms, including AES-128/192/256
- Power
- Ultralow power real time clock with integrated power switch
- With 300 nA power consumption during sleep mode
- Long Range Radio
- Support FSK, GFSK, MSK, GMSK, and Long Range FHSS modulations
- Power Output: +15 dBm transmit peak power
- Programmable bit rate up to 62.5 kbps and 300 kbps
- Support sub-GHz ISM bands from 800 MHz to 960 MHz
- High sensitivity: down to -148 dBm
Product Details
The MAX32670-SX-ARDZ base board features the MAX32670 high-reliability, ultralow power microcontroller based on Arm Cortex®-M4 processor, and the SX1261 long range RF transceiver. The integrated RF transceiver supports a frequency range from 800 MHz up to 960 MHz, making it suitable for high-performance flexible platforms that wirelessly transmit encrypted data at long range; enabling a wide range of IoT applications using ADI sensing solutions.
Due to its low power consumption, this module is ideal for devices running on small-sized batteries. The on-board MAX32670 Arm Cortex®-M4 32-bit microcontroller provides the platform with complete capability to run entire RF stacks and user applications.
APPLICATIONS
- Smart meters
- Supply chain and logistics
- Building automation
- Agricultural sensors
- Smart cities
- Retail store sensors
- Asset tracking
- Streetlights
- Parking sensors
- Environmental sensors
- Healthcare
- Safety and security sensors
- Remote control applications
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX32670-SX-ARDZ Design Support Files4/5/2024ZIP7 M
-
MAX32670-SX-ARDZ User Guide4/5/2024WIKI