Overview
Features and Benefits
- Easy Evaluation of the MAX2745
- +2.4V to +3.6V Single-Supply Operation
- Jumpers for Digital Control and Shutdown
- All Critical Peripheral Components Included
Product Details
The MAX2745 evaluation kit (EV kit) simplifies evaluation of the MAX2745 global positioning system (GPS), radio frequency (RF), front-end IC. It enables testing of the device's RF performance and requires no additional support circuitry. The EV kit's signal inputs and outputs use SMA connectors to facilitate the connection of RF test equipment.
Applications
- Consumer Electronics
- Digital Cameras and Camcorders
- Emergency Response Systems
- Emergency Roadside Assistance
- Geographical Information Systems (GISs)
- In-Vehicle Navigation Systems (IVNS)
- Location-Based Services (PDAs and Accessories)
- Recreational Handheld/Walkie Talkies
- Telematics (Vehicle and Asset Tracking, Inventory Management)
Documentation & Resources
-
MAX2745EVKIT: Evaluation Kit for the MAX2745 Data Sheet (Rev. 0)12/16/2004PDF641K