Overview

Features and Benefits

  • Differential Baseband Outputs
  • +2.7V to +3.3V Single-Supply Operation
  • SMA Connectors on All Signal Ports

Product Details

The MAX2740 evaluation kit (EV kit) simplifies testing of the MAX2740 GPS receiver. This kit allows evaluation of the device’s LNA, mixers, variable gain amplifier (VGA), fixed gain amplifier, voltage-controlled oscillator (VCO), and synthesizer.

The EV kit provides 50Ω SMA connectors for all signal inputs and outputs. A varactor-based tank circuit is provided for the on-chip VCO and is phase locked with the on-chip phase-locked loop (PLL).

Applicable Parts

Documentation & Resources