Overview
Features and Benefits
- +2.7V to +5.5V Single-Supply Operation
- 50Ω SMA Inputs and Outputs
- Fully Assembled and Tested
- Allows Testing of All Device Functions
Product Details
The MAX2685 evaluation kit (EV kit) simplifies testing of the MAX2685. This EV kit allows evaluation of the low-noise amplifier (LNA) as well as the downconverter mixer.
Applications
- 868MHz European ISM Band
- 900MHz ISM-Band Applications
- Cell Phones/Cordless Phones
- Wireless Data
Applicable Parts
Documentation & Resources
-
MAX2685EVKIT: Evaluation Kit for the MAX2685 Data Sheet (Rev. 0)7/1/1999PDF160K