Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Easy Evaluation of the MAX2659 IC
- 1.6V to 3.3V Single-Supply Operation
- RF Input and Output Matched to 50Ω
- Jumper Included for Shutdown Setting
- Fully Assembled and Tested
Product Details
The MAX2659 evaluation kit (EV kit) simplifies evaluation of the MAX2659 GPS/GNSS low-noise amplifier (LNA). The MAX2659 high-gain, LNA is designed for GPS, Galileo, and GLONASS applications. The EV kit enables testing of the device's performance and requires no additional support circuitry. The MAX2659 EV kit is fully assembled with the MAX2659 IC on-board and incorporates input matching components to optimize performance. The EV kit's signal inputs and outputs use SMA connectors to facilitate the connection of RF test equipment.
Applications
- Automotive Navigation
- Avionics
- Cellular Phones with GPS
- Location-Enabled Mobile Devices
- Notebook PCs/Ultra-Mobile PCs
- Personal Navigation Devices (PND)
- Recreational, Marine Navigation
- Telematics (Asset Tracking and Management)
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX2659EVKIT: MAX2659 Evaluation Kit Data Sheet (Rev. 0)8/28/2007PDF136K