Overview

Features and Benefits

  • 1W (30dBm) Output Power at 836MHz
  • 50Ω Inputs and Outputs
  • +2.7V to +5.5V Supply Range
  • 11dB Gain at 836MHz

Product Details

The MAX2602 evaluation kit (EV kit) simplifies the evaluation of the MAX2602 1W RF power transistor for 900MHz band applications. The EV kit demonstrates the MAX2602 in a 3.6V, 836MHz, 1W (30dBm) RF power amplifier for constant-envelope applications.

The EV kit is shipped with a MAX2602, which contains an internal biasing diode. With a simple modification, the MAX2602 EV kit can be used to emulate the MAX2601, which does not have an internal biasing diode.

Applications

  • 915MHz ISM Transmitters
  • AMPS Cellular Phones
  • CDPD Modems
  • Digital Cellular Phones
  • Land Mobile Radios
  • Microcellular GSM (Power Class 5)
  • Narrow-Band PCS (NPCS)
  • Two-Way Paging

Applicable Parts