Overview

Features and Benefits

  • +2.7V to +5.5V Single-Supply Operation
  • 50Ω SMA Inputs and Outputs on RF, IF, and LO Ports
  • Allows Testing of Shutdown Mode
  • Fully Assembled and Tested

Product Details

The MAX2406 evaluation kit (EV kit) simplifies testing of the MAX2406. This EV kit allows the evaluation of the low-noise amplifier (LNA) as well as the receive downconverter mixer.

Applications

  • DCS1800 or PCS1900 Single-Mode Phones
  • DECT
  • PHS/PACS
  • PWT1900/DCT1900