Overview
Features and Benefits
- EV Kit Is Fully Assembled and Tested
- Fully Monolithic Direct-Conversion Receiver
- Includes: Fully Integrated On-Chip RF VCO
- Eliminates: External IF SAW + IF AGC + I/Q
- Demodulator
- Meets All 3GPP Receiver's Standard Requirements with at Least 3dB Margin on Eb/No
- Operates from a Single +2.7V to +3.3V Supply
- Over 90dB of Gain-Control Range
- Channel Selectivity Fully On-Chip, with Superior ACS (>39dB)
- SPI™-/QSPI™-/MICROWIRE™-Compatible 3-Wire Serial Interface
- Receiver Current Consumption
31mA
- On-Chip DC Offset Cancellation
- Small 28-Pin QFN Leadless Package
Product Details
The MAX2396 evaluation kit (EV kit) simplifies the evaluation of the MAX2396 WCDMA direct-downconversion receive IC. It is fully assembled and tested at the factory. Standard 50Ω SMA and BNC connectors are included on the EV kit to allow quick and easy evaluation on the test bench.
This document provides a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a circuit schematic, a bill of materials (BOM), and artwork for each layer of the PC board.
Documentation & Resources
-
MAX2396EVKIT: Evaluation Kit for the MAX2396 Data Sheet (Rev. 0)5/1/2003PDF729K