Data Sheet
Rev.
2
1
View All
Overview
Features and Benefits
- Easy Evaluation of the MAX2395
- +2.7V to +3.6V Single-Supply Operation
- Evaluation Software for PCs
- Fully Assembled and Tested
Product Details
The MAX2395 evaluation kit (EV kit) simplifies evaluation of the MAX2395 quasi-direct modulator IC for use in WCDMA/UMTS transmitter. The EV kit enables testing of the device's RF performance and requires no additional support circuitry. The board includes input BNC connectors and an output SMA connector to simplify the connection to test equipment.
The MAX2395 EV kit incorporates optimized input and output matching components.
Applications
- UMTS/EDGE Phones
- W-TDD Phones
- WCDMA Phones
Documentation & Resources
-
MAX2395EVKIT: Evaluation Kit for the MAX2395 Data Sheet (Rev. 2)2/27/2009PDF479K