Overview

Features and Benefits

  • Baluns are Included for Single-Ended LO and IF Drives
  • All Inputs and Outputs are Matched to 50Ω Systems
  • SMA Connectors for Easy Connections
  • Product Details

    The MAX2383 evaluation kit (EV kit) simplifies the evaluation of the MAX2383. It includes an LO balun for interfacing with differential LO ports. Similarly, an IF balun is used for interfacing with differential IF ports. SMA connectors are included to facilitate easy connections.

    Applications

    • Chinese 3G Cellular Phones (TD-SCDMA)
    • European 3G Cellular Phones (UMTS)
    • Japanese 3G Cellular Phones (ARIB)
    • PCS Phones