Overview

Features and Benefits

  • Easy Evaluation of the MAX2371/MAX2373
  • 2.65V to 3.3V Single-Supply Operation
  • Jumpers for Analog/Digital Control
  • All Critical Peripheral Components Included
  • Fully Assembled and Tested
  • Product Details

    The MAX2371/MAX2373 evaluation kits (EV kits) simplify evaluation of the MAX2371/MAX2373 low-noise amplifiers (LNAs). They enable testing of the devices' radio frequency (RF) performance and require no additional support circuitry. The EV kits' signal inputs and outputs use SMA connectors to facilitate the connection of RF test equipment.

    Applications

    • Direct Conversion Receiver (DCR)
    • Very Low IF Receiver

    Applicable Parts