Overview

Features and Benefits

  • Easy Evaluation of the MAX2335
  • +2.9V to +3.3V Single-Supply Operation
  • All Critical Matching Components Included
  • CDMA-Band RF Ports Matched to 450MHz
  • SMA Connectors for All RF and IF Signal Ports
  • Easy Configuration of Operating Modes
  • Product Details

    The MAX2335 evaluation kit (EV kit) simplifies evaluation of the MAX2335 450MHz, CDMA/OFDM LNA/mixer. This kit allows evaluation of the device's low-noise amplifier (LNA), downconverter, and buffer. Figure 1 shows the MAX2335 EV kit schematic. The EV kit provides 50Ω SMA connectors for all RF and IF input and output signals.

    Applications

    • 450MHz-Band, WCDMA, IS-95, IS-2000, OFDM, Wireless Data Links