Overview

Features and Benefits

  • +2.8V to +4.2V Single Supply
  • Output Matched to 50Ω from 887MHz to 925MHz
  • Differential 400Ω IF Input Matched and Converted to 50Ω Single-Ended for Ease of Lab Testing
  • Optimal Component Placement
  • Easy Evaluation of All Product Functions
  • All Critical Peripheral Components Included

Product Details

The MAX2307 evaluation kit simplifies evaluation of the MAX2307 integrated RF upconverter-driver. It enables testing of all functions with no additional support circuitry. Signal inputs and outputs use SMA connectors and are compatible with the 50Ω impedance of the test equipment.

Each EV kit is shipped with a Maxim device configured for operation with an IF input frequency of 165MHz and LO input frequency of 722MHz to 760MHz. The output-matching network of each kit is optimized for an RF output frequency of 887MHz to 925MHz.

Applications

  • Cell Phone Base Stations
  • Cell Phones
  • Cordless Phones
  • Wireless Data
  • Wireless Local Area Networks (WLANs)