Overview
Features and Benefits
- Easy Evaluation of the MAX2240
- +2.7V to +5V Single-Supply Operation
- RF Output Matched for Operation from 2.4GHz to 2.5GHz
- Jumpers for Digital Power Control and Shutdown
- All Critical Peripheral Components Included
Product Details
The MAX2240 evaluation kit (EV kit) simplifies evaluation of the MAX2240 power amplifier (PA). It enables testing of the device’s RF performance and requires no additional support circuitry. The EV kit’s signal inputs and outputs use SMA connectors to facilitate the connection of RF test equipment.
The MAX2240 EV kit is assembled with a MAX2240 and incorporates output matching components optimized for 2.4GHz to 2.5GHz.
Applications
- 2.4GHz ISM Proprietary Radios
- 802.11 FHSS WLAN
- Bluetooth®
- HomeRF
Documentation & Resources
-
MAX2240EVKIT: Evaluation Kit for the MAX2240 Data Sheet (Rev. 0)4/21/2000PDF145K