Overview

Features and Benefits

  • +2.7V to +3.3V Single-Supply Operation
  • 50Ω SMA RF Input Port Connector
  • Fully Assembled and Tested

Product Details

The MAX2204 evaluation kit (EV kit) simplifies evaluation of the MAX2204 RF power detector. The EV kit enables testing of all functions with no additional support circuitry. The RF power-detector input uses a 50Ω SMA connector on the evaluation board for convenient connection to test equipment.

Applications

  • High-Speed Downlink Packet Access (HSDPA)
  • High-Speed Uplink Packet Access (HSUPA)
  • WCDMA, cdma2000®

Applicable Parts