Overview
Features and Benefits
Product Details
The MAX2150 evaluation kit (EV kit) simplifies testing of the MAX2150 complete wideband I/Q modulator chip. The kit allows evaluation of the I/Q modulator, synthesizer, 3-wire programming interface, and power- management features. The EV kit provides 50Ω connectors for all signal inputs and outputs.
Applications
- LMDS
- Satellite Uplink
- Wireless Base Stations
- Wireless Broadband
Applicable Parts
Documentation & Resources
-
MAX2150EVKIT: Evaluation Kit for MAX2150 Data Sheet (Rev. 2)7/24/2015PDF502K