Overview
Features and Benefits
- Easy Evaluation of the MAX2140
- +3.1V to +3.6V Single-Supply Operation
- Jumpers for Digital Power Control and Shutdown
- All Critical Peripheral Components Included
- PC Control Software Included
Product Details
The MAX2140 evaluation kit (EV kit) simplifies evaluation of the MAX2140 complete SDARS receiver IC. It enables testing of the device's RF performance and requires no additional support circuitry. The EV kit's signal inputs and outputs use SMA connectors to facilitate the connection of RF test equipment.
Applications
- 2.4GHz ISM Radios
- Satellite Digital Audio Radio Services (SDARS)
Applicable Parts
Documentation & Resources
-
MAX2140EVKIT: Evaluation Kit for the MAX2140 Data Sheet (Rev. 1)6/10/2005PDF842K