Overview

Features and Benefits

  • Fully Assembled and Tested
  • 50Ω SMA Connectors on Input and Output Ports
  • 1700MHz to 3000MHz RF Frequency Range
  • 1900MHz to 3000MHz LO Frequency Range
  • 1500MHz to 2000MHz LO Frequency Range (MAX2039)
  • DC to 350MHz IF Frequency Range
  • 7.2dB Conversion Loss
  • +33.5dBm Input IP3 (Downconversion)
  • +23.3dBm Input 1dB Compression Point
  • 7.4dB Noise Figure
  • Integrated LO Buffer
  • Integrated RF and LO Baluns
  • Low -3dBm to +3dBm LO Drive
  • Built-In SPDT LO Switch with 43dB LO1 to LO2 Isolation and 50ns Switching Time
  • External Current-Setting Resistor Provides Option for Operating Mixer in Reduced-Power/Reduced- Performance Mode
  • Product Details

    The MAX2041 evaluation kit (EV kit) simplifies the evaluation of the MAX2041 UMTS, DCS, and PCS base-station up/downconversion mixer. It is fully assembled and tested at the factory. Standard 50Ω SMA connectors are included on the EV kit's input and output ports to allow quick and easy evaluation on the test bench.

    This document provides a list of test equipment required to evaluate the device, a straight-forward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a bill of materials (BOM) for the kit, and artwork for each layer of the PC board.

    Applications

    • cdmaOne™ and cdma2000® Base Stations
    • DCS 1800/PCS 1900 EDGE Base Stations
    • Digital and Spread-Spectrum Communication Systems
    • Fixed Broadband Wireless Access
    • Microwave Links
    • Military Systems
    • PHS/PAS Base Stations
    • Predistortion Receivers
    • Private Mobile Radio
    • UMTS/WCDMA Base Stations
    • WiMAX™ Base Stations and Customer Premise Equipment
    • Wireless Local Loop

    Applicable Parts