Overview

Product Details

The demonstration circuit EVAL-LT8622S-AZ is a 18V, 2A synchronous Silent Switcher 3® step-down regulator with ultra-low noise, high efficiency, and power density featuring the LT8622S. The input voltage range of EVAL-LT8622S-AZ is 2.7V to 18V. The default demo board setting is 1.0V at 2A maximum DC output current. The LT8622S is a compact, ultra-low noise, ultra-low emission, high efficiency, and high speed synchronous monolithic step-down switching regulator. The uniquely designed combination of the ultra-low noise reference and third-generation Silent Switcher architecture enables the LT8622S to achieve both high efficiency and excellent wideband noise performance. Minimum on-time of 12ns allows high VIN to low VOUT conversion at high frequency.

Applicable Parts

Documentation & Resources