EVAL-ADUM4122WHB1Z
User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Optimized for use with Wolfspeed SiC MOSFETs and power modules
- Compatible with Wolfspeed CIL test boards and half bridge evaluation boards
- High frequency, ultrafast switching operation
- Selectable slew rate control
- Jumper for easy slew rate setting
- Input and output side undervoltage lockout (UVLO)
- Differential inputs for increased noise immunity
- Isolated NTC thermistor measurement
- On board 2 W isolated power supplies
Product Details
The EVAL-ADuM4122WHB1Z is a half bridge gate drive board that allows simple evaluation of the performance of the ADuM4122 when driving advanced Wolfspeed silicon carbide (SiC) metal-oxide semiconductor field-effect transistors (MOSFETs) and power modules. The EVAL-ADuM4122WHB1Z is intended to be used with the Wolfspeed SpeedVal Kit Modular Evaluation Platform and Wolfspeed clamped inductive load (CIL) test boards or half bridge evaluation boards and differential transceiver boards.
The EVAL-ADuM4122WHB1Z has an isolated return channel that is configured to read a negative temperature coefficient (NTC) thermistor and provides a variable frequency output corresponding to the resistance and temperature of the NTC.
The control and input interface for the EVAL-ADuM4122WHB1Z uses RS-422 signaling for improved noise and disturbance immunity, and the interface includes a 12 V power input for the EVAL-ADuM4122WHB1Z.
For full details on the ADuM4122, see the ADuM4122 data sheet, which must be consulted when using the EVAL-ADuM4122WHB1Z.
Markets and Technologies
Applicable Parts
Getting Started
EQUIPMENT NEEDED
- Wolfspeed SpeedVal Kit™ Modular Evaluation Platform
- Wolfspeed differential transceiver board (CGD12HB00D)
- For evaluating Wolfspeed half-bridge modules
- CAB011M12FM3 or CAB016M12FM3
- Wolfspeed CIL board (KIT-CRD-CIL12N-FMA)
- For evaluating Wolfspeed six-pack modules
- CCB021M12FM3 or CCB032M12FM3
- Wolfspeed CIL board (KIT-CRD-CIL12N-FMC)
Documentation & Resources
-
EVAL-ADUM4122WHB1Z Evaluation Board Design Files7/28/2023ZIP1 M