Overview

Product Details

Development systems for evaluation of the following products:

  • ADuC841 - 8-Channel 12-Bit ADC + Dual 12-Bit DAC + 20 MIPS Flash MCU 
  • ADuC842 - 8-Channel 12-Bit ADC + Dual 12-Bit DAC + 16 MIPS Flash MCU
  • ADuC843 - 8-Channel 12-Bit ADC + 16 MIPS Flash MCU

The QuickStart Kits for the ADuC8x-series (8052-core) Precision Analog Microcontrollers feature serial-port download/debug capability and an assembly-source debugging environment.


ADI also provides a non-intrusive emulation POD called the USB-EA-CONVZ allowing assembly & C-source debugging. The QuickStart Plus includes the POD (USB-EA-CONVZ) or it can be ordered separately.

Software

Code Examples

Evaluation Software

IAR EW51
IAR EW51 4kByte limited evaluation version is included in specified kits. Tools provide IDE, C Compiler, ARM7TDMI core Simulator & Debugger
Keil µVision MDK51
Keil µVision MDK51 2kByte limited evaluation version is included in specified kits. Tools provide IDE, C Compiler, ARM7TDMI core Simulator & Debugger.
ZIP
3.86 M
WASP-Analog Analysis Routine V6.04
Windows-based ADC performance analysis software, facilitates flexible ADC performance analysis without requiring firmware development. (exe)

Related Hardware (1)

Emulator Hardware