Data Sheet
Rev.
A
1
View All
Overview
Product Details
ADL5390-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the ADL5390. RF input, baseband input and RF output SMA connections with single ended setups are featured. There is an option of full differential signaling on the baseband inputs at card edge . Access to the +5 V/135 mA supply is achieved with clip leads to the VP and GND testpoints; it has a range from +4.75 to +5.25 V.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
ADL5390: RF/IF Vector Multiplier Data Sheet (Rev. A)11/7/2006PDF603 K
-
ADL5390 Gerber Files9/13/2011ZIP202 K