Overview

Features and Benefits

  • Self-contained evaluation board, including the ADF4382A frequency synthesizer with integrated VCO, loop filter, USB interface, on-board reference oscillator, propagation delay calibration paths, and voltage regulators
  • Windows®-based software allows control of synthesizer functions from a PC
  • Externally powered by 6 V

Product Details

The EV-ADF4382ASD2Z evaluates the performance of the ADF4382A frequency synthesizer with an integrated voltage-controlled oscillator (VCO) for phase-locked loops (PLLs). A photograph of the evaluation board is shown in Figure 1. The EVADF4382ASD2Z contains the ADF4382A frequency synthesizer with an integrated VCO, a USB interface, power supply connectors, on-board reference oscillator, propagation delay calibration paths, and Subminiature Version A (SMA) connectors. The outputs of the EV-ADF4382ASD2Z are AC-coupled with 50 Ω transmission lines, making these outputs suitable to drive 50 Ω impedance instruments.

The EV-ADF4382ASD2Z requires an SDP-S controller board, which is not supplied with the evaluation board kit). The SDP-S allows software programming of the EV-ADF4382ASD2Z with Analog Devices, Inc., ACE software.

Full specifications for the ADF4382A frequency synthesizer are available in the ADF4382A data sheet, which must be consulted in conjunction with this user guide when working with the EVADF4382ASD2Z.

Applicable Parts

Software

ACE Software

ZIP
758 KB
ACE plug-in for Board.ADF4382 1.2025.8200 [Feb 18 25]
The ADF4382/ADF4382A/ADF4383 are high performance, ultralow jitter, Frac-N PLL with integrated VCO ideally suited for LO generation for 5G applications or data converter clock applications. This plug-in supports EV-ADF4382/EV-ADF4382A/ADF4383 Evaluation Board.
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [Jan 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.