Overview
Features and Benefits
- For the evaluation of the ADAU1977/ADAU1978/ADAU1979 quad ADCs
- Total harmonic distortion (THD) plus noise (N): −95 dB at −1 dBFS
- Signal to noise ratio (SNR): 109 dB, A weighting filter
- Built-in diagnostics for microphone inputs
Product Details
The EVAL-ADAU1977 is used for quick evaluation of the ADAU1977/78/79 Quad ADC. The board can output up to 4 channels of digital output. The board requires power supply of 5V and +/-18V.Markets and Technologies
Applicable Parts
Documentation & Resources
-
UG-600: Evaluating the ADAU1977/ADAU1978/ADAU197912/12/2014PDF2 M