Overview
Product Details
This evaluation board is obsolete and no longer recommended. The replacement board is the EVAL-AD7994.
The EVAL-AD7993EBZ is a fully featured evaluation Board for the AD7993. The evaluation board can be operated in complete standalone mode or connected to a PC via a standard USB interface. When operated with a PC, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board.
Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).