Overview

Features and Benefits

  • Full featured evaluation board for the AD45335 
  • On-board reference
  • PC control in conjunction with the EVAL-SDP-CS1Z or EVALSDP-CB1Z system demonstration platform
  • PC software for voltage output control

Product Details

The EVAL-AD45335SDZ is a full featured evaluation board that can be used to easily evaluate all the features of the EVALAD45335SDZ. The EVAL-AD45335SDZ is a 32-channel, 14-bit, high voltage output denseDAC® with an on-chip high voltage output amplifier.

The AD45335 output voltage range is programmable using the REF_IN pin. The output range is 0 V to 50 V when REF_IN = 1 V, and 0 V to 200 V when REF_IN = 4 V. Each amplifier can source 150 μA. REF_IN is buffered internally on the AD45335 and must be driven from a stable reference source.

The selected digital-to-analog converter (DAC) register is written to using the 3-wire interface. The serial peripheral interface (SPI) operates at clock rates of up to 30 MHz and is compatible with digital signal processing (DSP) and microcontroller interface standards.

The EVAL-SDP-CS1Z or EVAL-SDP-CB1Z board allows the EVALAD45335SDZ to be controlled through the USB port of a PC using the EVAL-AD45335SDZ software.

The EVAL-AD45335SDZ requires 60 V and 5 V external power supplies. On-board components include the REF198, 4.096 V, precision micropower, low dropout, low voltage reference.

Applicable Parts

System Requirements

  • EVAL-SDP-CS1Z or EVAL-SDP-CB1Z system demonstration platform
  • 5 V power supply
  • 60 V power supply
  • PC running Windows® XP SP2, Windows® Vista, or Windows® 7 with USB 2.0 port

Software

ACE Software

ZIP
128 KB
ACE plug-in for Board.AD45335 1.2023.43100 [Jan 23 24]
The Board.AD45335 plug in supports the EVAL-AD45335SDZ evaluation board. The AD45335 is a 32-Channel, 14-Bit DAC with Full-Scale Output Voltage Programmable from 50 V to 200 V.
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [Jan 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.