Overview
Features and Benefits
- Starter Kit to evaluate the DS1921 Thermochron iButton temperature recording device with a Microsoft Windows-based PC
- Easy Setup with USB Adapter
- Free download of 1-Wire drivers and OneWireViewer Demonstration Software
- Compatible with other Thermochron iButton devices DS1922L, DS1922T, DS1922E, DS1923 (not included)
Product Details
The DS1921K Thermochron™ iButton® Starter Kit provides the basic hardware for a quick evaluation of Maxim’s Thermochron iButton family that communicates using the 1-Wire® protocol. The kit uses the USB port of a Microsoft Windows®-based Personal Computer running Vista®, XP SP2 (or higher), or Microsoft Server Operating Systems Windows 2003 or 2008. The kit includes a DS1921 Thermochron iButton device and all hardware required to communicate with it. The DS1921K is also capable of evaluating any other iButton devices, including the high-capacity Thermochron devices (DS1922L, DS1922T, and DS1923), the Hygrochron™ device (DS1923), and the temperature-only iButton device (DS1920). Please note that the DS1921 is the only iButton device included in the kit. All other iButton devices may be purchased separately. The easy setup process includes the free download of 1-Wire drivers and the OneWireViewer demonstration software to easily communicate with iButton devices through the PC's USB port. The download site for the free 1-Wire drivers and bundled OneWireViewer can be found here.
To evaluate plastic-packaged 1-Wire devices instead of the iButton form factor, use the DS9090K instead of the DS1921K. To evaluate other iButton devices besides the Thermochron devices, see the DS9092K.
EV Kit Contents
QTY | DESCRIPTION |
1 | DS1921G-F5# Thermochron iButton |
1 | DS9093F Snap-in Fob, Black |
1 | DS1402D-DR8 dual Blue Dot™ Receptor |
1 | DS9490R USB to 1-Wire adapter |
Documentation & Resources
-
DS1921K: Thermochron iButton Starter Kit Data Sheet (Rev. 5)5/6/2009PDF184K
-
Thermochron Code Migration8/11/2022