Overview

Product Details

Demonstration circuit 2705A showcases the LTC4376 ideal diode controller with integrated MOSFET and reverse input protection up to –40V. The LTC4376 has a current capability of 7A. The board includes two independent LTC4376 ideal diode circuits sharing a common ground and operating over a range of 4V to 40V.

Applicable Parts

Documentation & Resources