Overview
Features and Benefits
- Proven PC Board Layout
- Complete Evaluation System
- Convenient Test Points
- Through-Hole Prototyping Area
- Data-Logging Software
- Built-In Scripting Language
- Fully Assembled and Tested
Product Details
The MAX1407 evaluation system (EV system) is a complete, multichannel, data-acquisition system (DAS) consisting of a MAX1407 evaluation kit (EV kit) and a Maxim 80C32MODULE-DIP microcontroller (µC) module. The MAX1407 is a low-power, multichannel, general-purpose DAS with a bidirectional serial interface, and several built-in system support functions. Windows® 95/98/2000/NT4.0/XP/ME-compatible software provides a handy user interface to exercise the MAX1407's features. User interface C++ source code and Intel 8051 assembly language code for the lower-level functions is provided for user convenience and expansion. A powerful scripting language is incorporated into the software, enabling quick and flexible experimentation without C, C++, or assembly language tools.
Order the complete EV system (MAX1407EVSYS) for comprehensive evaluation of the MAX1407 using a personal computer. Order the EV kit (MAX1407EVKIT) if the 80C32MODULE-DIP module has already been purchased with a previous Maxim EV system, or for custom use in other µC-based systems.
Applications
- Automated Test Equipment (ATE)
- Data Acquisition
- Industrial Control Systems
- Medical Instruments
- Portable Equipment
- Robotics