Overview

Features and Benefits

  • Includes Both 78M6610+PSU Package Options as Modular Daughter Card Reference Design for Simple Integration Into Target System
  • Windows-Based GUI Allows for Easy Calibration and Reading of Measurement Data

Product Details

The 78M6610+PSU Evaluation Kit is a design example of a modular daughter card for integration into AC-DC power-supply units. The kit demonstrates the capabilities and performance of the 78M6610+PSU energy measurement device in both the 16-pin and 24-pin packages.
The kit is connected to a PC through a USB cable that provides both power and data communication to the board. A Windows®-based graphical user interface (GUI) communicates with the device over the serial UART interface for simplified access to measurement data and controls.

Applications

  • Data Center Storage
  • Servers
  • Telecom/Datacom Equipment