Overview
Features and Benefits
- Includes Shunt and Current Transformer Sensors
- Windows-Based GUI Allows for Easy Configuration and Reading of Measurement Data
Product Details
The 78M6610+LMU evaluation kit (EV kit) demonstrates the capability of the 78M6610+LMU for monitoring a single-phase or split-phase AC load using up to two voltages and two currents (sensors included). The EV kit connects to a PC through a USB cable that provides both power and data communication to the board. A Windows®-based graphical user interface (GUI) communicates with the device for simplified access to measurement data and controls.
Applications
- Building Automation Systems (Commercial, Industrial)
- Grid-Friendly Appliances and Smart Plugs
- Inverters and Renewable Energy Systems
- Level 1 and 2 EV Charging Systems
Documentation & Resources
-
UG-5715: 78M6610+LMU Evaluation Kit User Manual7/30/2013PDF1M