Data Sheet
Rev.
2
1
View All
Overview
Features and Benefits
Demo Kit Contents- 71M6515H Demo board containing 71M6515H AFE IC
- Debug Board
- Two 5VDC/1,000mA universal wall transformer with 2.5mm plug (Switchcraft 712A compatible)
- Serial cable, DB9, Male/Female, 2m (Digi-Key AE1020-ND)
- CD-ROM containing documentation (data sheet, board schematics, BOM, layout), PC executable program (GUI), and calibration spreadsheet
Product Details
The TERIDIAN Semiconductor Corporation (TSC) 71M6515H Demo Board is a demonstration board for evaluating the 71M6515H IC for 3-phase electronic power metering applications. It incorporates a 71M6515H integrated circuit, peripheral circuitry such an on-board power supply as well as a companion Debug Board that allows a connection to a PC running Windows® 2000/XP through a RS-232 port. The demo board allows the evaluation of the 71M6515H power meter controller chip for measurement accuracy and overall system use.
A control program running on a Windows® 2000/XP compatible PC allows control and monitoring of the 71M6515H IC on an abstract level via a graphical user interface (GUI).
Applications
- Industrial and Commercial Meters, 0.1% Accuracy
Applicable Parts
Documentation & Resources
-
UG-4741: 71M65xx ADM51 ICE Safety Notice7/27/2010PDF167K
-
UG-4760: 71M6515H Demo Board Quick Start Guide7/27/2010PDF291K
-
71M6515HDB: Demo Board for the 71M6515H Data Sheet (Rev. 2)7/23/2010PDF1M