Overview
Features and Benefits
Demo Kit Contents- Demo Board with 71M6513/71M6513H IC and pre-loaded demo program:
- D6513T3B2 Demo Board (standard poly-phase), or
- D6513T3C1 Demo Board (poly-phase w/ added neutral current capability)
- Debug Board
- Two 5VDC/1,000mA universal wall transformers with 2.5mm plug (Switchcraft 712A compatible)
- Serial cable, DB9, Male/Female, 2m length (Digi-Key AE1020-ND)
- CD-ROM containing documentation (data sheet, board schematics, BOM, layout), Demo Code (sources and executable), and utilities
Product Details
The TERIDIAN Semiconductor Corporation (TSC) 71M6513/71M6513H Demo Board is a demonstration board for evaluating the 71M6513/71M6513H device for 3-phase electronic power metering applications. It incorporates a 71M6513 or 71M6513H integrated circuit, peripheral circuitry such as a serial EEPROM, emulator port, and on board power supply as well as a companion Debug Board that allows a connection to a PC through a RS232 port. The demo board allows the evaluation of the 71M6513 or 71M6513H energy meter chip for measurement accuracy and overall system use.
The board is pre-programmed with a Demo Program (file name 6513_demo.hex) in the FLASH memory of the 71M6513/6513H IC. This embedded application is developed to exercise all low-level function calls to directly manage the peripherals, flash programming, and CPU (clock, timing, power savings, etc.).
The 71M6513/6513H IC on the Demo Board is pre-programmed with default calibration factors.
Applications
- Industrial, Commercial, and Residential Meters, 0.5% Accuracy
Documentation & Resources
-
UG-4745: 71M6513/71M6513H Demo Board Quick Start Guide7/27/2010PDF390K
-
UG-4741: 71M65xx ADM51 ICE Safety Notice7/27/2010PDF167K
-
71M6513 Neutral Current Measurement2/4/2011
-
EMC/EMI Design Guidelines for 71M65xx ICs2/3/2011