MAX9939 Gain Amplifier EV Kit Software

The MAX9939 is a general-purpose, differential-input programmable-gain amplifier (PGA) that is ideal for conditioning a variety of wide dynamic range signals such as those found in motor current-sense, medical instrumentation, and sonar data acquisition applications.This Software can be used for complete evaluation of the MAX9939 IC using MAX9939EVKIT.

SOFTWARE VERSION:
1.0.0
OPERATING SYSTEMS SUPPORTED:
Windows 2000,Windows XP,Windows Vista

REQUIRED HARDWARE:

MAX9939EVKIT

Setup MAX9939 V1.0.0 EVKit SW.ZIP

RELATED PRODUCTS:

NOTES:
Download and unzip file. Run install.exe to install the program.