MAX6620 Fan Controller EV Kit Software

The MAX6620 controls the speeds of up to four fans using four independent linear voltage outputs. This Software can be used for complete evaluation of the MAX6620 IC using MAX6620 evaluation system (MAX6620EVCMAXQU+) consists of the MAX6620 evaluation kit (MAX6620EVKIT+) and the Maxim CMAXQUSB+ command module.

SOFTWARE VERSION:
1.0.0
OPERATING SYSTEMS SUPPORTED:
Windows 98SE,Windows 2000,Windows XP

REQUIRED HARDWARE:

MAX6620EVCMAXQU

Setup MAX6620 V1.0.0 EVKit SW.ZIP

RELATED PRODUCTS: