MAX7326 I2C Port Expander EV Kit SW

The MAX7326 2-wire serial-interfaced peripheral features 16 I/O ports. The ports are divided into 12 push-pull outputs and four input ports with selectable internal pullups. This Software can be used for complete evaluation of the MAX7326IC using MAX7326 evaluation system (MAX7326EVCMAXQU) includes a MAX7326 EV kit and a Maxim CMAXQUSB serial-interface board.

SOFTWARE VERSION:
1.0.0
OPERATING SYSTEMS SUPPORTED:
Windows 2000,Windows XP,Windows Vista

REQUIRED HARDWARE:

MAX7326EVCMAXQU (MAX7326EVKIT CMAXQUSB)

Setup MAX7326 V1.0.0 EVKit SW.ZIP

RELATED PRODUCTS:

NOTES:
Download and unzip file. Run install.exe to install program.